(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

L type Clamp EA526TK-1

L type Clamp EA526TK-1
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,625₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material- steel
・Clamp range(mm)-0 to 150
・Opening depth(mm)-60
・Clamping capacity-600kgf

Part Number
EA526TK-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,624.51

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon