(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

C-Clamp EA526SH-100A

C-Clamp EA526SH-100A
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,832₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 5168. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Material-Special tool steel
・With swivel head.
・Clamp range(mm)-0 to 103
・Opening depth(mm)-60
・Load(kgf)-3100

Part Number
EA526SH-100A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,831.87

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon