(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Agitator, M-102 Type / M-103 Type / M-104 Type

Agitator, M-102 Type / M-103 Type / M-104 Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 88,571.84 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
050700-103
050700-104
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Number Of Rotations
(rpm)
JAN Code Model Maximum Torque {kgf·cm}
(N▪m)
Amount Of Content

₹ 88,571.84

1 Piece(s) 13 Day(s) or more 10 to 600 4589988629817 M-103 49.0{5.0} 1 unit

₹ 88,571.84

1 Piece(s) 95 Day(s) or more 5~300 4589988629824 M-104 98.1{10.0} 1 unit

Basic Specifications

  • Product Type
    Mixer
  • Power Supply(V)
    100
  • External Dimensions(mm)
    98×155×164
  • Mass
    2.5kg
  • Motor
    30 W DC Brushless Motor (Class B Insulation / 130°C)
  • Accessory
    1 Clamp, 1 Stirring Shaft Φ 8 mm x 495 mm, 1 Stirring Blade Propeller Type Φ 50 mm, 1 Grounding Adapter
  • Notes
    Stand is not included.
  • Power supply details
    AC100V 50/60Hz 88VA
  • Rotation Control
    Speed feedback control
  • Rotation Setting
    Knob Setting Digital 4 Digit Display
  • Display
    Digital 4 Digit Display
  • Safety Function
    Thermal Protector, Current Limiting Circuit, Failsafe Function
  • Included Function
    Forward / Reverse Operation Switch Function
  • Zip fastener|chuck
    φ8 mm Collet Type Hand-Tightened Chuck
  • Amount Of Content
    1 unit

Product Description

[Features]
· A volume with a switch is employed for ON/OFF and rotation speed setting, with excellent operability.
· The rotation direction can be changed in a single action during rotation.
· Equipped with a fail-safe function that links the operation of the motor and the chuck cover (when the chuck cover opens the motor automatically stops).

Part Number
050700-103
050700-104
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Number Of Rotations
(rpm)
JAN Code Model Maximum Torque {kgf·cm}
(N▪m)
Amount Of Content

₹ 88,571.84

1 Piece(s) 13 Day(s) or more 10 to 600 4589988629817 M-103 49.0{5.0} 1 unit

₹ 88,571.84

1 Piece(s) 95 Day(s) or more 5~300 4589988629824 M-104 98.1{10.0} 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon