(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Iscar, X, Iscar/ETM

Iscar, X, Iscar/ETM
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,625₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
An ER spring collet.
·Minimum gripping diameter: 3.0 mm or more
·Maximum gripping diameter: 4.0 mm or less
·Outer diameter: 11 mm
·Grip diameter: 3.0 to 4 mm
·RoHS: 10
Trusco Code: 622-3508

 
Part Number
ER11SPR3-4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,625.27

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Product Classification Accessories Retention possible blade diameter(mm) 3.0~4 Chuck Type Spring Collet
Outer Diameter(mm) 11 Trusco Code 622-3508
X
whatsapp-qr whatsapp-icon