(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Microwiper EX (Wet Type), for Refill

Microwiper EX (Wet Type), for Refill

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of MEX-150C

  • Product Type
    Paper waste
  • Shape
    Roll
  • Fabric
    New products
  • Type
    Wet
  • Color
    White
  • Sheet size(mm)
    200 x 300
  • JAN code
    4989999383720
  • Trusco Code
    770-3996
  • Amount Of Content
    1 pc (150 Sheets)
Part Number
MEX-150C
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 4,724.89

1 Pack(s)

150 Pieces Per Package

8 Day(s) or more 1 pc (150 Sheets)

Basic Specifications

  • Product Type
    Paper waste
  • Shape
    Roll
  • Fabric
    New products
  • Type
    Wet
  • Color
    White
  • Sheet size(mm)
    200 x 300
  • JAN code
    4989999383720
  • Trusco Code
    770-3996
  • Amount Of Content
    1 pc (150 Sheets)

Product Description

[Features]
· A high performance nonwoven fabric wet wiper that combines ultra-fine split fibers and polyester fibers.
· The special fiber arrangement makes the sheet soft, thick and durable, and resistant to stretch in both longitudinal and lateral directions.
· Ultra-fine split fibers boast excellent wiping performance and firmly remove greasy dirt and grime.
· Difficult for wiping marks or fiber waste to remain, making wiping twice unnecessary.
[Applications]
· For wiping up and maintenance of machinery, OA devices, precision machinery, etc.
· For cleaning and maintenance of vehicles, mirror, glass, metals, etc.

Specifications of MEX-150C

  • Product Type
    Paper waste
  • Shape
    Roll
  • Fabric
    New products
  • Type
    Wet
  • Color
    White
  • Sheet size(mm)
    200 x 300
  • JAN code
    4989999383720
  • Trusco Code
    770-3996
  • Amount Of Content
    1 pc (150 Sheets)
Part Number
MEX-150C
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 4,724.89

1 Pack(s)

150 Pieces Per Package

8 Day(s) or more 1 pc (150 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon