- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Balance (Chemical Resistant Fluorine Coated Top Plate Type)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Weighed Amount (g) |
Plate size (mm) |
Manufacturer Product Name |
Part Number |
Reproducibility |
Quantity |
|
₹ 39,905.07
|
1 Piece(s)
|
|
6 Day(s) or more
|
300 |
φ110 |
Balanced Scale IB-300 (Fluorine Coating) |
IB-300 (Fluorine Coating) |
0.01g |
1 unit |
|
₹ 39,905.07
|
1 Piece(s)
|
|
6 Day(s) or more
|
3000 |
170X130 |
Balanced Scale IB-3K (Fluorine Coating) |
IB-3K (Fluorine Coating) |
0.1g |
1 unit |
Basic Specifications
-
- Product Type
- Electronic balance
-
- Power Supply(V)
- AC100
-
- Weight(g)
- Approx. 1300
-
- Size(mm)
- 188X216X58
-
- Linearity
- ±0.2g
-
- Function
- Tare subtraction / Auto Power Off
-
- Detailed Specifications
- Chemical-resistant fluorine coating counter-top type
-
- Quantity
- 1 unit
Product Description
[Features]
· A fluorine-coated top plate with excellent resistance to chemicals.
· Fluorine coated top panel provides excellent chemical resistance.
· Has a response time of approximately 2 seconds so results can be read quickly.
· IB-3K model has a maximum capacity of 3 kg, and allows subtracting the tare weight of large containers.
· Can also be used outdoors due to the use of a dry battery.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Weighed Amount (g) |
Plate size (mm) |
Manufacturer Product Name |
Part Number |
Reproducibility |
Quantity |
|
₹ 39,905.07
|
1 Piece(s)
|
|
6 Day(s) or more
|
300 |
φ110 |
Balanced Scale IB-300 (Fluorine Coating) |
IB-300 (Fluorine Coating) |
0.01g |
1 unit |
|
₹ 39,905.07
|
1 Piece(s)
|
|
6 Day(s) or more
|
3000 |
170X130 |
Balanced Scale IB-3K (Fluorine Coating) |
IB-3K (Fluorine Coating) |
0.1g |
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy