(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Small Pen Type Tool PT-αII (Alpha Two)

Small Pen Type Tool PT-αII (Alpha Two)

Click this image to zoom it.

You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

The latest PT-α model. Thin, easily gripped pen type is ideal for light work, is easy to use due to the slender body, and has a built-in stepless speed adjustment circuit. Just like conventional types, it supports three jaw chucks for smoothly interchanging various tip tools with different shaft diameters frequently, and also supports collet workpieces using collets & nuts.

Small Pen Type Tool PT-αII (Alpha Two)

Click this image to zoom it.

You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
61103
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 13,018.45

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Product Type Set Type Rotational Type Number of load-free rotations(min-¹) 4000~18000
Attached collet(mm) 2.38 / 3.18 Accessory Included Input 18V(0.5A)/16W
Body Sizes(mm) 139×φ24 Power(50 / 60 Hz) 100V Continuous Run Test 90 Minutes (When No Load)
Weight(g) Approximately 79 Total Weight(g) 325 (Including case) Set Content Body, Collet 3.0-3.2 mm (1/8 inch), Collet 2.2-2.4 mm (3/32 inch), Collet Nut, 3 Nail Drill Chuck 0.3-3.2 mm Installed, Service Tip Tool (2.35 mm) 15 pcs Diamond Bits 9 pcs, 3 Grinding Wheels for Metal Polishing, 2 Cutters, 1 Buff for Finishing), Original Hard Case, AC Adapter, Instruction Manual & Designs
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list