(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

UV Pen Light

UV Pen Light

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 1-8708-01

  • Product Type
    Light
  • Light source type
    Other
  • Size (mm)
    φ10X158
  • Weight(kg)
    0.031 (including batteries)
  • Manufacturer Product Name
    UV Ray Pen Light Stylus UV
  • Manufacturer Model Number
    Stylus UV
  • Accessory
    Condensing cap
  • Continuous illumination time
    Approximately 60 hours
  • Light Bulb
    UV-LED Bulb (365 nm)
  • Power supply details
    AAAA Batteries x 3 (Included for Testing)
Part Number
1-8708-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,976.05

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Product Type
    Light
  • Light source type
    Other
  • Size (mm)
    φ10X158
  • Weight(kg)
    0.031 (including batteries)
  • Manufacturer Product Name
    UV Ray Pen Light Stylus UV
  • Manufacturer Model Number
    Stylus UV
  • Accessory
    Condensing cap
  • Continuous illumination time
    Approximately 60 hours
  • Light Bulb
    UV-LED Bulb (365 nm)
  • Power supply details
    AAAA Batteries x 3 (Included for Testing)

Product Description

[Specifications]
・Bulb: UV-LED bulb (365nm)
・Power source: 3 x AA batteries (included for testing)
・Continuous lighting time: Approximately 60 hours
・Accessories : Light condensing cap

Specifications of 1-8708-01

  • Product Type
    Light
  • Light source type
    Other
  • Size (mm)
    φ10X158
  • Weight(kg)
    0.031 (including batteries)
  • Manufacturer Product Name
    UV Ray Pen Light Stylus UV
  • Manufacturer Model Number
    Stylus UV
  • Accessory
    Condensing cap
  • Continuous illumination time
    Approximately 60 hours
  • Light Bulb
    UV-LED Bulb (365 nm)
  • Power supply details
    AAAA Batteries x 3 (Included for Testing)
Part Number
1-8708-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,976.05

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon