(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-2799-11 |
1-2799-12 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Size (mm) |
Manufacturer Product Name | Part Number | JAN Code | Length (cm) |
Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 32,370.47 |
1 Piece(s) | 13 Day(s) or more | Integrated Pole | - | Digital Platform Scale Integrated Type Pole | Integrated Pole | 4571110739341 | 70.8 | 1 pc. | ||
₹ 30,233.05 |
1 Piece(s) | 17 Day(s) or more | Separation stand | 495×495×863 | Digital Platform Scale Separate Stand | Separation stand | 4979916830314 | - | 1 unit |
Part Number |
---|
Includes a checker function which uses a buzzer and a tricolored LED lamp to determine the upper and lower limit for the weight and number of pieces.
Part Number |
---|
1-2799-11 |
1-2799-12 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Size (mm) |
Manufacturer Product Name | Part Number | JAN Code | Length (cm) |
Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 32,370.47 |
1 Piece(s) | 13 Day(s) or more | Integrated Pole | - | Digital Platform Scale Integrated Type Pole | Integrated Pole | 4571110739341 | 70.8 | 1 pc. | ||
₹ 30,233.05 |
1 Piece(s) | 17 Day(s) or more | Separation stand | 495×495×863 | Digital Platform Scale Separate Stand | Separation stand | 4979916830314 | - | 1 unit |
Part Number |
---|
Loading...
Select part number to Order Now/ Add to Cart
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy