(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-4214-02 |
1-4214-05 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Display (mg) |
Weighed Amount (g) |
Plate size (mm) |
Manufacturer Product Name | Part Number | JAN Code | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 70,442.36 |
1 Piece(s) | 12 Day(s) or more | 10 | 320 | 100 x 100 | Electronic Scale BL-320S | BL-320S | 4540217000401 | 1 unit | ||
₹ 70,442.36 |
1 Piece(s) | 13 Day(s) or more | 100 | 3200 | 160×124 | Electronic Scale BL-3200S | BL-3200S | 4540217000425 | 1 unit |
Part Number |
---|
The measurement sensor is a magnetic type with a high-speed response display (S type is approximately 1 sec). 3-mode display of gram, %, and quantity. It comes with an overload protection mechanism to prevent breakdown when a weight is applied which exceeds the measuring weight. The analog display serves as a guide for weighing.
Part Number |
---|
1-4214-02 |
1-4214-05 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Display (mg) |
Weighed Amount (g) |
Plate size (mm) |
Manufacturer Product Name | Part Number | JAN Code | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 70,442.36 |
1 Piece(s) | 12 Day(s) or more | 10 | 320 | 100 x 100 | Electronic Scale BL-320S | BL-320S | 4540217000401 | 1 unit | ||
₹ 70,442.36 |
1 Piece(s) | 13 Day(s) or more | 100 | 3200 | 160×124 | Electronic Scale BL-3200S | BL-3200S | 4540217000425 | 1 unit |
Part Number |
---|
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy