(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mini Electronic Scale

Mini Electronic Scale

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 42,890.42 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Electronic balance
  • Weight(g)
    Approximately 1250
  • Size(mm)
    188×216×58
  • Power supply details
    AC Adapter (Included) or AA Alkaline Batteries x 6 (Sold Separately)
  • Features
    Has a response time of approximately 1 second so results can be read quickly. Features excellent stability. Counting, %, and specific gravity measurement (requiring options sold separately) can be easily performed. Can be used outdoors by using cell batteries.
  • Material
    Plate/stainless steel (SUS304)
  • Quantity
    1 unit

Product Description

Has response time of approximately 1 second so results can be read quickly, featuring excellent stability. Quantity, %, and specific gravity measurements (separate option required) can be performed easily. Can also be used outdoors due to the use of a dry battery.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language