(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electronic Scale, Weighing Range Of 300 To 3,000 g

Electronic Scale, Weighing Range Of 300 To 3,000 g

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Details

Catalog

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of 1-5164-13

  • Product Type
    Electronic balance
  • Minimum Display(mg)
    100
  • Weighed Amount(g)
    3000
  • Power Supply(V)
    AC100
  • Weight(g)
    Approx. 1300
  • Size(mm)
    188×216×58
  • Plate size(mm)
    170 x 130, stainless steel
  • Manufacturer Product Name
    Electronic balance IB-3K
  • Part Number
    IB-3K
  • JAN Code
    4560111749091
  • Power supply details
    100 VAC 50/60 Hz (AC adapter included) or AA Alkaline Batteries x 6
  • Reproducibility
    0.1g
  • Linearity
    ±0.2g
  • Function
    Tare subtraction / Auto Power Off
  • Features
    Has a response time of approximately 2 seconds so results can be red quickly. Features excellent stability. The maximum capacity of IB-3K is 3 kg and can tare a large container. Counting, %, and specific gravity measurement can be easily performed. Can be used outdoors by using cell batteries.
  • Quantity
    1 unit
Part Number
1-5164-13
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

₹ 30,300.29

1 Piece(s) 5 Day(s) or more 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

Basic Specifications

  • Product Type
    Electronic balance
  • Minimum Display(mg)
    100
  • Weighed Amount(g)
    3000
  • Power Supply(V)
    AC100
  • Weight(g)
    Approx. 1300
  • Size(mm)
    188×216×58
  • Plate size(mm)
    170 x 130, stainless steel
  • Manufacturer Product Name
    Electronic balance IB-3K
  • Part Number
    IB-3K
  • JAN Code
    4560111749091
  • Power supply details
    100 VAC 50/60 Hz (AC adapter included) or AA Alkaline Batteries x 6
  • Reproducibility
    0.1g
  • Linearity
    ±0.2g
  • Function
    Tare subtraction / Auto Power Off
  • Features
    Has a response time of approximately 2 seconds so results can be red quickly. Features excellent stability. The maximum capacity of IB-3K is 3 kg and can tare a large container. Counting, %, and specific gravity measurement can be easily performed. Can be used outdoors by using cell batteries.
  • Quantity
    1 unit

Product Description

High-stability electric scales for quick reading.
[Features]
· Has response time of approximately 2 seconds so results can be read quickly, featuring excellent stability.
· IB-3K model has a maximum capacity of 3 kg, and allows subtracting the tare weight of large containers.
· Useful quantity / % / specific gravity measurement is possible.
· Can also be used outdoors due to the use of a dry battery.
[Applications]
· For measuring mass.

Specifications of 1-5164-13

  • Product Type
    Electronic balance
  • Minimum Display(mg)
    100
  • Weighed Amount(g)
    3000
  • Power Supply(V)
    AC100
  • Weight(g)
    Approx. 1300
  • Size(mm)
    188×216×58
  • Plate size(mm)
    170 x 130, stainless steel
  • Manufacturer Product Name
    Electronic balance IB-3K
  • Part Number
    IB-3K
  • JAN Code
    4560111749091
  • Power supply details
    100 VAC 50/60 Hz (AC adapter included) or AA Alkaline Batteries x 6
  • Reproducibility
    0.1g
  • Linearity
    ±0.2g
  • Function
    Tare subtraction / Auto Power Off
  • Features
    Has a response time of approximately 2 seconds so results can be red quickly. Features excellent stability. The maximum capacity of IB-3K is 3 kg and can tare a large container. Counting, %, and specific gravity measurement can be easily performed. Can be used outdoors by using cell batteries.
  • Quantity
    1 unit
Part Number
1-5164-13
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

₹ 30,300.29

1 Piece(s) 5 Day(s) or more 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

Loading...

Product Specifications

Quick Readings, Highly Stable. Electronic Scale Specifications

Electronic Scale external appearance

Main body size: 188 × 216 × 58 mm
Weight: Approx. 1.3 kg
Plate size: IB-300 / diameter 110 mm, IB-1K/3K / 170 × 130 mm, stainless steel
Reproducibility (σ): IB-300 / 0.01 g, IB-1K/3K / 0.1 g
Linearity: IB-300 / ±0.02 g, IB-1K/3K / ±0.2 g
Functions: Tare subtraction / auto-off
Power supply: 100 V AC 50/60 Hz (AC adapter included) or AA alkaline batteries × 6

Electronic Scale Size Chart

Part No.Model NumberMaximum Weight (g)Minimum Display (g)Note / JAN Code
1-5164-11IB-3003000.014560111749077
1-5164-12IB-1K1,0000.14560111749084
1-5164-13IB-3K3,0000.14560111749091

Safety Precautions

  • Do not use an IB scale within a dangerous area*.
  • Do not use an AC adapter other than the one provided with the IB scale. Additionally, ensure that the supplied voltage of the power supply matches that shown on the AC adapter.
  • Use only optional accessories and peripherals provided by the manufacturer with the IB scale. If items other than the designated optional accessories are mistakenly used, there is a risk that the scale will cease to operate properly.
  • While the IB scale does have a sturdy design, it is a precision piece of equipment. As such, by handling it with great caution and care, it can be used for a long time without malfunction.

*Areas where flammable gases, liquids, dust, etc. are in the air.


  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list