(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Caution
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-1726-01 |
1-1726-02 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Weighed Amount (g) |
Manufacturer Product Name | Part Number | JAN Code | Quantity |
---|---|---|---|---|---|---|---|---|---|
₹ 129,413.75 |
1 Piece(s) | 5 Day(s) or more | 120 | Analytical balance ITX120 | ITX120 | 4560111728331 | 1 unit | ||
₹ 140,119.53 |
1 Piece(s) | 5 Day(s) or more | 220 | Analytical balance ITX220 | ITX220 | 4560111728324 | 1 unit |
Equipped with integrated aluminum mass sensor that combines shock resistance and high performance. Adjustments of display stability and reaction speed are possible with single touch operation and without interrupting measurement. Setting upper and lower limits allows OK/Heavy/Light to be displayed depending on the weight of the sample.
Part Number |
---|
1-1726-01 |
1-1726-02 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Weighed Amount (g) |
Manufacturer Product Name | Part Number | JAN Code | Quantity |
---|---|---|---|---|---|---|---|---|---|
₹ 129,413.75 |
1 Piece(s) | 5 Day(s) or more | 120 | Analytical balance ITX120 | ITX120 | 4560111728331 | 1 unit | ||
₹ 140,119.53 |
1 Piece(s) | 5 Day(s) or more | 220 | Analytical balance ITX220 | ITX220 | 4560111728324 | 1 unit |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy