(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Small Type Ultra Low Temperature Chamber

Small Type Ultra Low Temperature Chamber

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-5714-11

  • Product Type
    Super low temperature freezer
  • External Dimensions(mm)
    180x177x385 (1 Step / 120)
  • Manufacturer Product Name
    Dedicated Aluminum Tray 3-Tier Type
  • Manufacturer Model Number
    Dedicated aluminum tray (for VT-78)
  • Detailed Specifications
    Number of Tray Levels 3
  • Internal Capacity
    1 pc.
Part Number
1-5714-11
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

₹ 26,265.99

1 Piece(s) 6 Day(s) or more 1 pc.

Basic Specifications

  • Product Type
    Super low temperature freezer
  • External Dimensions(mm)
    180x177x385 (1 Step / 120)
  • Manufacturer Product Name
    Dedicated Aluminum Tray 3-Tier Type
  • Manufacturer Model Number
    Dedicated aluminum tray (for VT-78)
  • Detailed Specifications
    Number of Tray Levels 3
  • Internal Capacity
    1 pc.

Product Description

A space-saving type which does not take up much space for installation. Temperature can be cooled down to -80°C. Uses HFC compliant refrigerant that has no impact on ozone layer depletion. A buzzer will sound if the temperature rises 15°C from the set temperature.

Specifications of 1-5714-11

  • Product Type
    Super low temperature freezer
  • External Dimensions(mm)
    180x177x385 (1 Step / 120)
  • Manufacturer Product Name
    Dedicated Aluminum Tray 3-Tier Type
  • Manufacturer Model Number
    Dedicated aluminum tray (for VT-78)
  • Detailed Specifications
    Number of Tray Levels 3
  • Internal Capacity
    1 pc.
Part Number
1-5714-11
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

₹ 26,265.99

1 Piece(s) 6 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon