(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Static Electricity Protection Clear Case Series

Static Electricity Protection Clear Case Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Details

  • Order Qty :
  • Starting From :
    ₹ 230.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
MSD-CA-A4
MSD-CH-A4
MSD-NE-L
MSD-NE-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Detail Types Length x Width
(mm)
Trusco Cords Weights
(g)

₹ 746.01

10 Piece(s) 5 Day(s) or more Card Case 220×312 331-7650 600

₹ 920.01

10 Piece(s) 5 Day(s) or more Zipper Case 245×355 331-7668 700

₹ 291.45

50 Piece(s) 8 Day(s) or more Nameplate Case L 90×110 331-7676 80

₹ 230.00

50 Piece(s) 5 Day(s) or more Nameplate Case S 75×100 331-7684 64
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Detail Types Length x Width
(mm)
Trusco Cords Weights
(g)

Basic Specifications

  • Product Model
    Personal Belongings
  • Thickness(mm)
    0.35
  • Surface Resistance Value
    2.6×109Ω
  • Materials
    Polyvinyl Chloride (PVC)
  • Applications
    Semiconductors, light currents, precision device assembly, painting, and clean room operations.
  • Characteristics
    Applying a special coating to the soft PVC film maintains stable conductivity. Inner surface of the case is embossed with an irreproducible combination of silk embossing, which is resistant to transference to printed matter. Easy to put in and take out documents.

Product Description

Stable conductivity can be maintained by applying a special coating to the flexible PVC film. The inner surface of the case is embossed with a non-copy formula to make it difficult for printed materials to migrate. It is also easy to put in and take out documents.

Part Number
MSD-CA-A4
MSD-CH-A4
MSD-NE-L
MSD-NE-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Detail Types Length x Width
(mm)
Trusco Cords Weights
(g)

₹ 746.01

10 Piece(s) 5 Day(s) or more Card Case 220×312 331-7650 600

₹ 920.01

10 Piece(s) 5 Day(s) or more Zipper Case 245×355 331-7668 700

₹ 291.45

50 Piece(s) 8 Day(s) or more Nameplate Case L 90×110 331-7676 80

₹ 230.00

50 Piece(s) 5 Day(s) or more Nameplate Case S 75×100 331-7684 64
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Detail Types Length x Width
(mm)
Trusco Cords Weights
(g)

Loading...

Product Specifications

Features

●Stable conductivity can be maintained by applying special coating treatment to flexible soft PVC coating film.

Specification

●Surface Resistivity 2.6 x 109Ω

Materials

●Polyvinyl Chloride(PVC)

Warning

●Not a clean pack.
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list