(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rechargeable Megaphone (Drip Resistant, Rechargeable Battery Type)

Rechargeable Megaphone (Drip Resistant, Rechargeable Battery Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TR-215CS

  • Product Model
    Standard Type
  • Internal Sound
    Siren
  • Water Proofing
    Yes
  • Rated Output(W)
    6
  • Sound Notification Distance(m)
    Approx. 250
  • Built-in Sound Notification Distance(m)
    Approximately 400
  • Caliber(mm)
    155
  • Total Length(mm)
    250
  • Power
    DC9.6V
  • JAN Code
    4560142100144
  • Trusco Code
    434-6971
  • Mass(g)
    810
  • Features
    Employs a rechargeable battery that does not require battery replacement. Perfect for crowd control and evacuation guidance at emergencies as the embedded electronic siren can be set to go off with a switch control.
  • Strap Length(mm)
    485
  • Amount Of Content
    1 unit
Part Number
TR-215CS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 35,775.07

1 Piece(s) 5 Day(s) or more 1 unit

Basic Specifications

  • Product Model
    Standard Type
  • Internal Sound
    Siren
  • Water Proofing
    Yes
  • Rated Output(W)
    6
  • Sound Notification Distance(m)
    Approx. 250
  • Built-in Sound Notification Distance(m)
    Approximately 400
  • Caliber(mm)
    155
  • Total Length(mm)
    250
  • Power
    DC9.6V
  • JAN Code
    4560142100144
  • Trusco Code
    434-6971
  • Mass(g)
    810
  • Features
    Employs a rechargeable battery that does not require battery replacement. Perfect for crowd control and evacuation guidance at emergencies as the embedded electronic siren can be set to go off with a switch control.
  • Strap Length(mm)
    485
  • Amount Of Content
    1 unit

Product Description

Utilizes rechargeable batteries that do not need replacing. Features a built-in electronic siren which can be activated using the switches, making this megaphone perfect for crowd control and guiding evacuation during emergencies.

Specifications of TR-215CS

  • Product Model
    Standard Type
  • Internal Sound
    Siren
  • Water Proofing
    Yes
  • Rated Output(W)
    6
  • Sound Notification Distance(m)
    Approx. 250
  • Built-in Sound Notification Distance(m)
    Approximately 400
  • Caliber(mm)
    155
  • Total Length(mm)
    250
  • Power
    DC9.6V
  • JAN Code
    4560142100144
  • Trusco Code
    434-6971
  • Mass(g)
    810
  • Features
    Employs a rechargeable battery that does not require battery replacement. Perfect for crowd control and evacuation guidance at emergencies as the embedded electronic siren can be set to go off with a switch control.
  • Strap Length(mm)
    485
  • Amount Of Content
    1 unit
Part Number
TR-215CS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 35,775.07

1 Piece(s) 5 Day(s) or more 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon