(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Digital Tray Scale for Certification

Digital Tray Scale for Certification
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Waterproof structure resilient against water.
· IP56 5 Dust-proof performance: Even if a small amount of dust does penetrate, regular performance is not affected.
6 Waterproof performance: Powerful water jets from any direction have no harmful impact.
· Letter height of 30 mm and a large LCD that's easy to see.
· With backlight function.
· Hygienic weighing is possible using the attached stainless steel dish. Can be removed and washed.
· With an auto power off function which turns off the power supply if it has not been operated for approximately 9 minutes.
· It has a tare subtraction function that allows measurement with the weight of the container subtracted.
· Includes a certification seal. The date of manufacture and serial number as well as the month/year of approval are all clearly specified.
[Applications]
· For weighing various objects such as agricultural crops and fishery products.
IP56 5 Dust-proof performance: Even if a small amount of dust does penetrate, regular performance is not affected.
6 Waterproof performance: Powerful water jets from any direction have no harmful impact.
· Letter height of 30 mm and a large LCD that's easy to see.
· With backlight function.
· Hygienic weighing is possible using the attached stainless steel dish. Can be removed and washed.
· With an auto power off function which turns off the power supply if it has not been operated for approximately 9 minutes.
· It has a tare subtraction function that allows measurement with the weight of the container subtracted.
[Applications]
· For weighing various objects such as agricultural crops and fishery products.

Digital Tray Scale for Certification
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
70119
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,087.91

1 Piece(s) 8 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Main applications Peripheral Equipment Type Option Compatible Model 70104、70105、70106、70107
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list