(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Shoulder Megaphone (General Purpose Type)

Shoulder Megaphone (General Purpose Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of ER-2130W

  • Product Type
    Hands-Free Type
  • Built-in sound
    Whistle
  • Waterproof
    NA
  • Rated Output(W)
    30
  • Audio Notification Distance(m)
    800
  • Built-in sound distance range(m)
    1000
  • Bore Diameter(mm)
    351
  • Overall Length(mm)
    512
  • Power Supply
    D Cell x 10 or 12 VDC
  • JAN code
    4538095000880
  • Trusco Code
    443-8655
  • Mass(g)
    3600
  • Features
    Shoulder-type Megaphone with Whistle Sound. Comes with a belt and handle for easy carrying.
  • Specifications
    Battery sold separately
  • Strap length(mm)
    1000
  • Amount Of Content
    1 unit
Part Number
ER-2130W
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 37,542.36

1 Piece(s) 5 Day(s) or more 1 unit

Basic Specifications

  • Product Type
    Hands-Free Type
  • Built-in sound
    Whistle
  • Waterproof
    NA
  • Rated Output(W)
    30
  • Audio Notification Distance(m)
    800
  • Built-in sound distance range(m)
    1000
  • Bore Diameter(mm)
    351
  • Overall Length(mm)
    512
  • Power Supply
    D Cell x 10 or 12 VDC
  • JAN code
    4538095000880
  • Trusco Code
    443-8655
  • Mass(g)
    3600
  • Features
    Shoulder-type Megaphone with Whistle Sound. Comes with a belt and handle for easy carrying.
  • Specifications
    Battery sold separately
  • Strap length(mm)
    1000
  • Amount Of Content
    1 unit

Product Description

Shoulder-type megaphone with whistle sound. Equipped with a strap and handle for easy carrying.

Specifications of ER-2130W

  • Product Type
    Hands-Free Type
  • Built-in sound
    Whistle
  • Waterproof
    NA
  • Rated Output(W)
    30
  • Audio Notification Distance(m)
    800
  • Built-in sound distance range(m)
    1000
  • Bore Diameter(mm)
    351
  • Overall Length(mm)
    512
  • Power Supply
    D Cell x 10 or 12 VDC
  • JAN code
    4538095000880
  • Trusco Code
    443-8655
  • Mass(g)
    3600
  • Features
    Shoulder-type Megaphone with Whistle Sound. Comes with a belt and handle for easy carrying.
  • Specifications
    Battery sold separately
  • Strap length(mm)
    1000
  • Amount Of Content
    1 unit
Part Number
ER-2130W
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 37,542.36

1 Piece(s) 5 Day(s) or more 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon