(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Megaphone XB-11SF

Megaphone XB-11SF

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of XB-11SF-074956

  • Product Type
    Standard Type
  • Built-in sound
    Siren
  • Waterproof
    NA
  • Size(mm)
    Width 205 x Height 260 x Depth 340
  • Output(W)
    25
  • Power Type
    D-Cell x 6 (sold separately)
  • Effective range(m)
    Approx. 200
  • Battery life(h)
    12
  • Manufacturer Model
    XB-11SF
  • Mass(g)
    1,100 (excludes dry cell battery, includes mic)
  • Features
    D Batteries x 6 Used (Sold Separately). Effective distance is approximately 200 m. Battery life is approximately 12 hours. Alarm siren / alarm function included.
  • Manufacturer Product Name
    Megaphone
  • Amount Of Content
    1 pc.
Part Number
XB-11SF-074956
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 3,966.51

1 Piece(s) 9 Day(s) or more 1 pc.

Basic Specifications

  • Product Type
    Standard Type
  • Built-in sound
    Siren
  • Waterproof
    NA
  • Size(mm)
    Width 205 x Height 260 x Depth 340
  • Output(W)
    25
  • Power Type
    D-Cell x 6 (sold separately)
  • Effective range(m)
    Approx. 200
  • Battery life(h)
    12
  • Manufacturer Model
    XB-11SF
  • Mass(g)
    1,100 (excludes dry cell battery, includes mic)
  • Features
    D Batteries x 6 Used (Sold Separately). Effective distance is approximately 200 m. Battery life is approximately 12 hours. Alarm siren / alarm function included.
  • Manufacturer Product Name
    Megaphone
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Hand-held megaphone with a hand microphone.
· Can be used at distances of approximately 200 m.
· Battery life is approximately 12 hours.
· Includes a warning siren/alarm function.

Specifications of XB-11SF-074956

  • Product Type
    Standard Type
  • Built-in sound
    Siren
  • Waterproof
    NA
  • Size(mm)
    Width 205 x Height 260 x Depth 340
  • Output(W)
    25
  • Power Type
    D-Cell x 6 (sold separately)
  • Effective range(m)
    Approx. 200
  • Battery life(h)
    12
  • Manufacturer Model
    XB-11SF
  • Mass(g)
    1,100 (excludes dry cell battery, includes mic)
  • Features
    D Batteries x 6 Used (Sold Separately). Effective distance is approximately 200 m. Battery life is approximately 12 hours. Alarm siren / alarm function included.
  • Manufacturer Product Name
    Megaphone
  • Amount Of Content
    1 pc.
Part Number
XB-11SF-074956
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 3,966.51

1 Piece(s) 9 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon