(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Atoma Wheel

Atoma Wheel
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,704₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Diamond electroplating product (electroplating wheels).
Double sides can be used only for the second-cut.
The grit size is extremely fine, which increases work efficiency.
[Applications]
Polishing of mower blades, polishing of concrete drills, chamfering of tiles, etc.

 
Part Number
ATMW-100-140
ATMW-100-400
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipParticle Size Abrasive Grain Size Specifications JAN Code

₹ 2,703.78

1 Piece(s) 15 Day(s) or more Coarse#140-4954452127890

₹ 3,006.02

1 Piece(s) 6 Day(s) or more Second cut#400Both Sides Usable4954452127135

Loading...

  1. 1

Basic Information

Product Type Related Parts Details Model Atoma Wheel Size φ100 (Hole Diameter φ20)
Plate Thickness(mm) 0.5 Usage Polishing of mower blade and concrete drill, chamfering of the tile etc.
X
whatsapp-qr whatsapp-icon