(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
With Memory Function, High Reliability, Long-Term Continuous Record
Product Type | Hygrothermograph | Temperature Measuring Range(°C) | -20 – 80 | Temperature minimal display(°C) | 1 |
---|---|---|---|---|---|
Drip-proof and Waterproof function | None | Operating Temperature Range(°C) | -20 – 50 | Humidity Minimal Display(%RH) | 3 |
Measured humidity range(%RH) | 0–100 | Paper sending speed(mm/h) | 20、10、5、25 | Outline(mm) | 300(W)×245(H)×105(D) |
Overall Accuracy | Temperature / ±1°C, (0 to 50°C) Humidity / ±3% (at 25°C 10 to 90%) | Features | Record writing into SD card is available, memory recording interval setting in 10 patterns is available, and it can be synchronized with chart paper. Uses easy-to-handle folding type chart paper to enable continuous recording for maximum 6 months. Superior linearity and stability obtains high accuracy and long-term stabilized measurement result in wide range of -20 to 80°C. Sensor can be extended with extension cable (sold separately) to enable measurement of remote location or external monitoring of the thermostatic bath. Notification of abnormal value of temperature and humidity is obtained by connecting with the alarm output unit (sold separately) and warning equipment. | Use | Can be used to collect data at laboratories in pharmaceutical companies, animal breeding rooms, etc. during research and development. Can be used for managing clean environments at bio and semi-conductor manufacturers. Can be used for quality control in thermostatic ovens, environmental testing laboratories, etc. Can be used to manage fixed temperature warehouses, etc. Can be used to manage storage environments in museum and gallery display rooms, places housing cultural assets, etc. Can be used to manage cultivation environments for crops in places such as in mushroom plantations and greenhouses. |
Recording Period | 20 days, 1.5 months, 3 months, 6 months | Battery Life | 20 days, 1.5 months, 3 months, 4 months | Power Supply | D Batteries x 4 or AC Adapter |
Application environment | Temperature / -20 to 50°C, Humidity / 20 to 90% RH No Condensation | Sensor extension | By Separately Sold Extension Cable (Max. 50 m) | Alarm relay output | By Separately Sold Relay Unit (Upper/Lower Temperature/Humidity: 2 Points) |
Sensor calibration | Temperature 1 point, Humidity 1 or 2 points | Recording range setting | 0-50°C voluntary switch center temperature setting record range/range width ± 25°C, ± 10°C switching | Mark function | Overlap markings in temperature record |
Other Functions | Easy calibration to allow easy key operation. Battery operated type that is convenient to carry. Can be used with 100 V power supply by connecting an AC adapter (sold separately). Clear written record of temperature in red ink and humidity in blue ink. Traceability certificate can be issued (chargeable). | Mass(g) | Approximately 2800 | Measurement Method | Temperature / Semi-conductor, Humidity / Polymer electrostatic capacity type |
Measurement display content | Temperature (Fahrenheit or Celsius), relative humidity, dew-point temperature, specific humidity | Recording method | Cartridge Pen (Red, Blue) Foldable Chart Paper (Total Length: 12 m, Effective Recording Width: 100 mm) SD Card Recording Cycle (1, 1.5, 3, 5, 6, 10, 12, 15, 30, 60) | Measuring range | Temperature / -20 to 80°C, Humidity / 0 to 100% RH |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy