(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Check Price / Days to ship
Check Price / Days to ship
Check Price / Days to ship
Check Price / Days to ship
Automatic dust collection function enables comfortable sanding work.
Belt Size (Width)(mm) | 76 | Product Model | Body | Power(V) | 100 |
---|---|---|---|---|---|
Cord Length(m) | Approximately 3.0 | Belt Size (Length)(mm) | 533 | Rated Current(A) | 7.7 |
Power Consumption(W) | 750 | Belt Speed | 180 to 320 M/Minute | Airframe Size(mm) | Approximately 255 x 310 x 155 |
Product Width(mm) | 360 | Product Height(mm) | 172 | Product Depth(mm) | 205 |
Product Weight(g) | 4000 | Main Unit Mass(g) | Approximately 3200 | Usage | Belt sander with an automatic dust collecting feature and a speed adjustment feature. |
Function 1 | It has an automatic dust collector, the dust that is generated can be automatically housed in a dust collecting bag. With little dust, sanding work can be completed comfortably. | Function 2 | With the dial type rotational speed adjustment function, it is possible to adjust to the optimal rotation speed for the material and work (adjustment range 180 m to 320 m/min). Slow rotation is recommended for polishing of small articles or when using small grain paper for finishing. | Function 3 | Handle angle can be adjusted in three stages to suit work conditions and personal taste. |
Function 4 | The powerful 750 W motor can work on a vast range of grinding operations in a short amount of time. | Function 5 | Since it is possible to use as it is using the accessory clamp to fix the body in an inverted orientation, it is convenient for working while holding materials, and even more useful after first matching to the speed adjustment. | Material | Handle: With Double Layer Rubber Grip |
Set Content | Sanding belt (grit number 60 / 120 / 240 x 1 of each) / Dust bag / Clamp support rest / Clamp (2 pcs.) | Notice Things 1 | This product is designed with attention to woodwork polishing. It is not suitable for polishing concrete or stone or for heavy grinding of metals (excluding deburring and rust removal). | Notice Things 2 | Also, do not use with water or other machining fluids. |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy