- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Alkaline Cleaning Agent, Serclean Gold
Specifications of 102032
-
- Product Model
- Cleaner
-
- Use
- For the Home
-
- Trusco Code
- 403-3558
-
- Mass(kg)
- 19.4
-
- Features
- It is an alkaline detergent with disinfectant. Non-phosphorus type. It does not fall under the environmental hormones PRTR law. Oil stains, heel marks (shoe marks) and other persistent dirts can be cleaned easily.
-
- Amount Of Content
- 1 Can (18 L)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 19,365.00
|
1 Piece(s)
|
|
7 Day(s) or more
|
1 Can (18 L) |
Basic Specifications
-
- Product Model
- Cleaner
-
- Use
- For the Home
-
- Trusco Code
- 403-3558
-
- Mass(kg)
- 19.4
-
- Features
- It is an alkaline detergent with disinfectant. Non-phosphorus type. It does not fall under the environmental hormones PRTR law. Oil stains, heel marks (shoe marks) and other persistent dirts can be cleaned easily.
-
- Amount Of Content
- 1 Can (18 L)
Product Description
[Features]
· An alkaline detergent that contains disinfectant.
· Non-phosphorous type. Not subject to environmental hormone or PRTR environmental regulations in Japan.
· Easy cleaning even of stubborn dirt such as oil stains or heel marks (shoe marks).
[Applications]
· Used for cleaning surfaces such as floors, walls, ceilings, steel furniture and kitchen appliances.
· Contains a special disinfectant for optimal use in locations requiring sanitizing, such as hospitals or kitchens.
Specifications of 102032
-
- Product Model
- Cleaner
-
- Use
- For the Home
-
- Trusco Code
- 403-3558
-
- Mass(kg)
- 19.4
-
- Features
- It is an alkaline detergent with disinfectant. Non-phosphorus type. It does not fall under the environmental hormones PRTR law. Oil stains, heel marks (shoe marks) and other persistent dirts can be cleaned easily.
-
- Amount Of Content
- 1 Can (18 L)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 19,365.00
|
1 Piece(s)
|
|
7 Day(s) or more
|
1 Can (18 L) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Features
●Persistent dirt such as oil stains, heel marks(shoe marks) etc. can be cleaned easily.Usage
●Used to clean the surface of floor, wall, ceiling, steel furniture, kitchen equipment etc.Specification
●Capacity(L):18
●SPQ(can):1Materials
●Principal Component: Water, Surfactant
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy