(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Replaceable Beaver Saw

Replaceable Beaver Saw
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,041₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
- Tip saw has been developed for dedicated Beaver SAW, so that Spark-dust is less and safe.
- Beautiful cut surface without seizing or burr.

Part Number
EX10486
EX10496
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetails Type Type Trusco Code Mass
(g)
Applicable Cutting Material Features

₹ 6,041.36

1 Piece(s) 5 Day(s) or more CarbideCarbide360-7020154Steel Pipes, Lining Steel Pipes, Copper Pipes, Plastic Pipes, etc. / Steel pipes, lined steel pipes, copper pipes, aluminum pipes, plastic pipes, etc.Since the tip saw has been developed specifically for the Beaver SAW, there are no sparks or dust, making it safe. A clean cut surface with no burns or burrs.

₹ 10,306.02

1 Piece(s) 5 Day(s) or more CermetCermet360-7038147Stainless Steel Pipes, Steel Pipes, Lining Steel Pipes, Copper Pipes, Plastic Pipes, etc. / Stainless steel tube, steel tube, lining steel tube, aluminum tube, plastic pipes, etc.Long service type with outstanding cutting quality. / Since the tip saw has been developed specifically for the Beaver SAW, there are no sparks or dust, making it safe. A clean cut surface with no burns or burrs.
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetails Type Type Trusco Code Mass
(g)
Applicable Cutting Material Features

Loading...

  1. 1

Basic Information

Product Type Other Related Products Applicable Chip Saw: Outer Diameter(mm) 140 Applicable Chip Saw: Hole Diameter(mm) 62
Outer Diameter(mm) 140 Internal Diameter(mm) 62 Compatible Model 170, 170E, 360 / EX170、EX170E、EX360
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list