(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

100 VAC Drill & Screwdriver

100 VAC Drill & Screwdriver
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,258₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Product number: 14002106.
· Includes step-torque switch type clutch mechanism.
· With LED light.
· Stepless variable speed.
· The keyless chuck enables speedy bit exchange.
· Product number: 1400215.
· Extra-high power. Maximum torque of 12.0 N·m.
· With LED light.
· A six step torque switching type. Includes a clutch mechanism.
· Stepless variable speed.
· The keyless chuck enables speedy bit exchange.

 
Part Number
1400210
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,257.93

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Voltage(V) AC100 Maximum Torque(N▪m) Approximately 7.8 Rechargeable Type x
Weight(g) 950 Package Size(mm) H210×W220×D65 Frequency(Hz) 50/60
Current(A) 0.7 Power Consumption(W) 70 Number of Turns(min-1) Approx. 0-500
Chuck Abilities(mm) 0.8-10 Body Size(mm) H168×W203×D56 Cord Length(m) Approx. 1.5
Rated Time(Parts) 20 Number of Clutches(Stage) 5 JAN Cord 4907052338753
Accessories / Set Contents Tip Bit 6.35 mm Hex Shaft: Double-Headed Bit +No.2 (65 mm) Ability Drilling: Woodworking, φ 10 mm / Steel working, φ 6 mm, Screw Tightening: Wood Screw, φ 3.2 mm X 38 mm
X
whatsapp-qr whatsapp-icon