(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
With high polishing performance, optimal for wide plane polishing or grinding processing. Support grip is easy to hold. With dust bag that prevents scattering of grinding chips. Also for polishing along the edges.
Belt Size (Width)(mm) | Approximately 76 | Product Model | Body | Power(V) | AC100 |
---|---|---|---|---|---|
No-load Rotation Speed(min-¹) | Approx. 28,000 | Cord Length(m) | Approx. 2 | Belt Size (Length)(mm) | Approximately 457 |
Rated Current(A) | 7.1 | Power Consumption(W) | 680 | Package Size(mm) | H160×W330×D180 |
Weight(g) | 2400 | Frequency(Hz) | 50/60 | Belt Speed(m/s) | Approximately 3.6 |
Rated Time(Parts) | 30 | Body Size(mm) | Approximate Length 265 x Width 150 x Height 140 | JAN Cord | 4907052553262 |
Usage | For polishing wood surfaces. For removing paint. For polishing small objects by securing them on a work bench, etc. | Accessories / Set Contents | Main Body X 1, Sanding Belt #60/#120/#180 X 1 Each, Dust Bag X 1, Clamp X 2 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy