(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Joy Robot Pro

Joy Robot Pro
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      28,405₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Electronic circuit (stepless variable speed) does not reduce torque even at low rotation.

Part Number
H-027
NO.H-027
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWeight
(g)

₹ 28,404.53

1 Piece(s) 5 Day(s) or more 200

₹ 28,404.53

1 Piece(s) 7 Day(s) or more 175

Loading...

  1. 1

Basic Information

No-load Rotation Speed(min-¹) 5000~14000 Tool Mounting Method Spring Chuck Type Speed Adjustment Functionality Variable transmission
Input Voltage(VDC) 100 Grip Thickness(mm) 22 Shaft Diameter of Tool Used(φmm) 0.5~3.2
Quantity 1 Specifications Product Type: Mini Router
X
whatsapp-qr whatsapp-icon