(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Joy Robot

Joy Robot
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      17,589₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

With an easy 2-speed gear with a lever, a thin handle, and durable flexible shafts, soft processing is possible.

Part Number
NO.H-025
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 17,588.91

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

No-load Rotation Speed(min-¹) 8000/12000 Tool Mounting Method Collet chuck type Speed Adjustment Functionality 2-stage speed switching
Power AC100V 50/60Hz Width(mm) 105 Depth(mm) 145
Height(mm) 98 Weight(g) 1200 Quantity 1
Specifications Product Type: Mini Router
X
whatsapp-qr whatsapp-icon