(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 21:30 (IST) 9/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

electronic polisher

electronic polisher
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Electronic control type device so rotation speed does not go down even when using heavy loads, with easy speed adjustment between high speed and slow speed operation using a button.

electronic polisher
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Similar ProductsSimilar Products
Product DetailProduct Detail

Features

●By controlling the number of revolutions with an electronic controller control type, rotating head difference during polishing is small.
●Can switch between high speed and low speed with a slide switch with one touch.

Specification

●No Load Speed(min-1):800 to 1600
●Rated Ampere(A):9.5
●Electricity Consumption(W):900
●SPQ(piece):6
●Power: AC100V 
●Power Cord Length: 5m
●Pad Size: Φ148mm 
●Buff Size: Φ185mm

Accessories

●Rakuchin Pad(Φ148mm/M16)
●Wool Taper Buff(15 x 175 x 50) 
●Wrench
Part Number
C201
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 34,718.69

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Number of Turns(min⁻¹) 800 to 1600 Power(V) AC100 Current(A) 9.5
Power Consumption(W) 900 Cord Length(m) 5 Pad Size(φmm) 148
Buff Size(φmm) 185 JAN Code 4571348952352 Trusco Code 365-0782
Mass(g) 2000 Features Electronic control type device so rotation rate does not go down even when using heavy loads so high speed and slow speed operation can be switched easily with a button for speed adjustment. Accessories Pad (φ148 mm/M16) wool tapered buff (15x175x50) wrench
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list