(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

U Frame Scale "New Derby L" (Aluminum Type)

U Frame Scale "New Derby L" (Aluminum Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      409,953₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The main unit weighs 20 kg less than the steel type for incredible portability.
· Thin and sturdy.
· Can be used as digital scale by placing an existing sturdy pallet on top.
· When not in use, it can be stored by leaning it against a wall, thus effectively utilizing the dead space occupied by a fixed scale.
· Ideal for weighing pallets.
[Applications]
· For weighing in various industries.

Part Number
ADBK-6L
ADBK-10L
ADBK-15L
ADBK-20L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Minimum Display
(g)
Capacity
(kg)
Trusco Code

₹ 409,953.00

1 Piece(s) 15 Day(s) or more 600000200600460-3923

₹ 409,953.00

1 Piece(s) 21 Day(s) or more 10000005001000460-3885

₹ 409,953.00

1 Piece(s) 23 Day(s) or more 150000010001500460-3893

₹ 501,411.00

1 Piece(s) 21 Day(s) or more 200000010002000460-3915

Loading...

  1. 1

Basic Information

Main Application Measuring Instrument Type Body Battery Support None
Computer Connectivity Function None (Connection Unavailable) Printer Connection Function None (Connection Unavailable) Dust-proof / Waterproof Function None
Mounting Stand Dimension(mm) 1200×1000 Overall height(mm) 82 Mass(g) 30000
Features Boasting outstanding portability, the main body weight is a full 20 kg lighter than the steel type. Thin but sturdy. Can be used as a digital platform scale if another strong pallet is placed on top and used as a platform, etc. When not being used, it can be placed against a wall and stored there. It is possible to effectively use the dead space occupied by fixed-type weighing. Assay Not applicable Sensor method Load Cell System
Power Supply Nickel Metal Hydride Battery (Charger Included)
X
whatsapp-qr whatsapp-icon