(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Current Control Drum

Current Control Drum

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of FCEB32

  • Electrical wire length(m)
    30
  • Product Type
    Cord Reel
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    2
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Mass(g)
    7900
  • Electrical wiring Specifications
    VCT  
Part Number
FCEB32
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 30,289.44

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Electrical wire length(m)
    30
  • Product Type
    Cord Reel
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    2
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Mass(g)
    7900
  • Electrical wiring Specifications
    VCT  

Product Description

Electrical current can be freely controlled. If the current rises above the set value the power supply of the reel will be shut off. Makes it possible to work without turning off the master breaker for the building. Includes a reel stopper.

[Features]
· Once you set the usable current, the power will be shut off close at hand if the current used exceeds that setting.
· Includes a power supply control function. By using the setting knob on the extension cord reel to set the usable current beforehand, you can ensure that the power supply will be shut off close at hand if the current exceeds the set value, rather than worry about tripping the main breaker (on the power distribution board).

Specifications of FCEB32

  • Electrical wire length(m)
    30
  • Product Type
    Cord Reel
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    2
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Mass(g)
    7900
  • Electrical wiring Specifications
    VCT  
Part Number
FCEB32
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 30,289.44

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications


X
whatsapp-qr whatsapp-icon