(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Metal Sensor Drum (with Breaker)

Metal Sensor Drum (with Breaker)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 42,346.65 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KSEB34
KSEK34
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Features

₹ 42,346.65

1 Piece(s) 6 Day(s) or more Breaker Included

₹ 44,249.95

1 Piece(s) 6 Day(s) or more -

Basic Specifications

  • Electrical wire length(m)
    30
  • Product Type
    Metal Sensor
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    4
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Mass(g)
    9500
  • Electrical wiring Specifications
    VCT  

Product Description

Power supply cuts off within 0.1 seconds of touching metal. Drastically reduces malfunctions caused by humidity in concrete.

[Features]
· Shuts off power the instant a metal conduit is detected inside concrete.
· Drastically reduces malfunctions caused by humidity in concrete.
· Power supply is shut off within a mere 0.1 seconds of contacting metal.
· Drastically reduces malfunctions due to humidity in concrete using our unique sensor.
· Alarm buzzer / alarm buzzer + power supply breaker

Part Number
KSEB34
KSEK34
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Features

₹ 42,346.65

1 Piece(s) 6 Day(s) or more Breaker Included

₹ 44,249.95

1 Piece(s) 6 Day(s) or more -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon