(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Magic Amazing Reel (with Breaker)

Magic Amazing Reel (with Breaker)

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of RZEB30S

  • Electrical wire length(m)
    30
  • Product Type
    Cord Reel
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • Features
    Breaker Included
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • No. of Outlets(Piece)
    7
  • Mass(g)
    8400
Part Number
RZEB30S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 23,358.07

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Electrical wire length(m)
    30
  • Product Type
    Cord Reel
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • Features
    Breaker Included
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • No. of Outlets(Piece)
    7
  • Mass(g)
    8400

Product Description

[Features]
· Because the power outlet does not rotate, the cord can be rolled up without disconnecting the tools.
· Because the reel body can be left next to the power source and just the end of the cord extended to the work location, it is ideal for working in high or constrained places.

Specifications of RZEB30S

  • Electrical wire length(m)
    30
  • Product Type
    Cord Reel
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • Features
    Breaker Included
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • No. of Outlets(Piece)
    7
  • Mass(g)
    8400
Part Number
RZEB30S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 23,358.07

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications


X
whatsapp-qr whatsapp-icon