(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Low Pressure Double Layer Gloves (Working Voltage 300 V or Less)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 6,324.96 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
YS-102-10-02
YS-102-11-02
YS-102-12-02
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Amount Of Content

₹ 6,324.96

1 Piece(s) 6 Day(s) or more Extra large 27.6 8.3 466-6143 160 1 Pair

₹ 6,364.00

5 Piece(s) 9 Day(s) or more Large 26.4 8.1 466-6160 130 1 Pair

₹ 6,324.96

1 Piece(s) 6 Day(s) or more Small 23.2 8.2 466-6186 120 1 Pair

Basic Specifications

  • Product Type
    Insulation Gloves
  • Operating voltage (V or less)
    300
  • Standard
    Without standards
  • Test Voltage (1 min)(V)
    1000
  • Thickness(mm)
    0.7
  • Total Length(cm)
    27
  • Material Quality
    Natural Rubber
  • Features
    A type that features synthetic fibers for its intermediate layer. These gloves offer superior mechanical durability and excellent workability.
  • Use
    Hot wiring work on electric circuits of 300 V or less
  • Specifications
    Operating voltage 300 V or less
  • Amount Of Content
    1 Pair

Product Description

[Features]
·This type has synthetic fibers in the middle layer.
·Gloves with high mechanical strength and good workability.
[Applications]
·Live-line work on electric circuits of 300 V or less.

Part Number
YS-102-10-02
YS-102-11-02
YS-102-12-02
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)
Amount Of Content

₹ 6,324.96

1 Piece(s) 6 Day(s) or more Extra large 27.6 8.3 466-6143 160 1 Pair

₹ 6,364.00

5 Piece(s) 9 Day(s) or more Large 26.4 8.1 466-6160 130 1 Pair

₹ 6,324.96

1 Piece(s) 6 Day(s) or more Small 23.2 8.2 466-6186 120 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon