(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Low Pressure Insulation Pants (750 V DC or less)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Starting From :
    ₹ 19,776.76 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
582-L
582-LL
582-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Applicable Height
(cm)
Applicable Chest Measurment
(cm)
Trusco Code Mass
(g)
Amount Of Content

₹ 19,787.04

1 Piece(s) 9 Day(s) or more L 165~175 78~88 467-6556 1200 1 Pair

₹ 19,787.04

1 Piece(s) 9 Day(s) or more LL 170~180 86~104 467-6564 1200 1 Pair

₹ 19,776.76

1 Piece(s) 9 Day(s) or more M 160~170 72~80 467-6572 1180 1 Pair

Basic Specifications

  • Product Model
    Insulation Supplies
  • Working Voltage (V or less)
    DC 750 / AC 300
  • Standard
    Without standards
  • Thickness(mm)
    0.58
  • Material Quality
    Vinyl Leather Cloth
  • Periodic Self-inspection
    Non-Target Product
  • Features
    Superior in Insulating, Weather-Proofing, and Cold-Resistance Abilities
  • Use
    For use in inspecting hybrid vehicles, etc.
  • Specifications
    For Electrical Insulation (Voltage Used: 750 VDC or less, 300 VAC or less), For Hybrid Vehicles (750 VDC or less)
  • Amount Of Content
    1 Pair

Product Description

[Features]
·Superior insulation, weather resistance and cold resistance.
[Applications]
·It is used for inspection work of hybrid vehicles.
·For low voltage live line work.

Part Number
582-L
582-LL
582-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Applicable Height
(cm)
Applicable Chest Measurment
(cm)
Trusco Code Mass
(g)
Amount Of Content

₹ 19,787.04

1 Piece(s) 9 Day(s) or more L 165~175 78~88 467-6556 1200 1 Pair

₹ 19,787.04

1 Piece(s) 9 Day(s) or more LL 170~180 86~104 467-6564 1200 1 Pair

₹ 19,776.76

1 Piece(s) 9 Day(s) or more M 160~170 72~80 467-6572 1180 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent durability, insulation, weather resistance and cold resistance.

Usage

●Used for inspection work such as hybrid cars. 
●For low pressure live wire work.

Specification

●SPQ(piece):1
●For Electrical Insulation (working voltage: DC 750V or less/AC 300V or less) 
●For Hybrid Cars(DC 750V or less) 
●Periodic Voluntary Inspection: Non-Target Items

Materials

●Polyvinyl Chloride Coated Fabric
X
whatsapp-qr whatsapp-icon