(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Safety Megaphone (Waterproof Type / with Siren)

Safety Megaphone (Waterproof Type / with Siren)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TS-803

  • Product Model
    Standard Type
  • Internal Sound
    Siren
  • Water Proofing
    Yes
  • Rated Output(W)
    15
  • Sound Notification Distance(m)
    Approximately 315
  • Built-in Sound Notification Distance(m)
    Approximately 500
  • Caliber(mm)
    210
  • Total Length(mm)
    344
  • Power
    C Batteries x 6
  • Trusco Code
    305-6937
  • Mass(g)
    1250
  • Specifications 1
    Waterproof Functionality Equivalent to JIS C0920 IPX4 (Splash-Proof Type)
  • Specifications 2
    Battery sold separately
  • Accessories
    Dark Reflective Seal
  • Amount Of Content
    1 unit
Part Number
TS-803
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 26,492.22

1 Piece(s) 5 Day(s) or more 1 unit

Basic Specifications

  • Product Model
    Standard Type
  • Internal Sound
    Siren
  • Water Proofing
    Yes
  • Rated Output(W)
    15
  • Sound Notification Distance(m)
    Approximately 315
  • Built-in Sound Notification Distance(m)
    Approximately 500
  • Caliber(mm)
    210
  • Total Length(mm)
    344
  • Power
    C Batteries x 6
  • Trusco Code
    305-6937
  • Mass(g)
    1250
  • Specifications 1
    Waterproof Functionality Equivalent to JIS C0920 IPX4 (Splash-Proof Type)
  • Specifications 2
    Battery sold separately
  • Accessories
    Dark Reflective Seal
  • Amount Of Content
    1 unit

Product Description

[Features]
· Special construction has been used on areas such as switches and battery contact points that may cause fires, reducing the risk of a fire. These areas have also been sealed, making this a particularly safe megaphone.

Specifications of TS-803

  • Product Model
    Standard Type
  • Internal Sound
    Siren
  • Water Proofing
    Yes
  • Rated Output(W)
    15
  • Sound Notification Distance(m)
    Approximately 315
  • Built-in Sound Notification Distance(m)
    Approximately 500
  • Caliber(mm)
    210
  • Total Length(mm)
    344
  • Power
    C Batteries x 6
  • Trusco Code
    305-6937
  • Mass(g)
    1250
  • Specifications 1
    Waterproof Functionality Equivalent to JIS C0920 IPX4 (Splash-Proof Type)
  • Specifications 2
    Battery sold separately
  • Accessories
    Dark Reflective Seal
  • Amount Of Content
    1 unit
Part Number
TS-803
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 26,492.22

1 Piece(s) 5 Day(s) or more 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon