(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

General Purpose Series Electric Fan (SF/SB Type)

General Purpose Series Electric Fan (SF/SB Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Starting From :
    ₹ 20,565.31 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FSM-04S
FSM-H04
SB-75
SF-38
SF-50
SF-55S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Power Supply
(V)
Maximum air flow
(m3/min)(50/60Hz)
Noise value (dB(A))
(50/60Hz)
Details Type Discharge port external diameter
(mm)
Maximum Static Pressure 50/60 Hz
(kpa)
Output
(kW)
JAN Code Trusco Code Mass
(g)
Amount Of Content

₹ 71,889.15

1 Piece(s) 5 Day(s) or more Single-phase 100 13/15 - High-efficiency Multi-series (FSM Type) 100 0.71/1.03 0.4 4547422416218 453-7505 13000 1 unit

₹ 76,276.60

1 Piece(s) 5 Day(s) or more Three-Phase 200 15/16 70/73 High-efficiency Multi-series (FSM Type) 100 0.70/1.00 0.4 4547422416171 453-7513 16000 1 unit

₹ 45,647.62

1 Piece(s) 5 Day(s) or more Three-Phase 200 8.0/9.5 - Generic Series (SF/SB Type) Round 75 0.55/0.80 0.250 4547422105938 138-4201 8000 1 unit

₹ 20,565.31

1 Piece(s) 5 Day(s) or more Single-phase 100 1.1/1.2 - Generic Series (SF/SB Type) Round 41 0.21/0.31 0.025 4547422395834 138-4171 2000 1 unit

₹ 22,118.15

1 Piece(s) 5 Day(s) or more Single-phase 100 2.2/2.6 - Generic Series (SF/SB Type) Round 49 0.32/0.45 0.04 4547422105730 138-4180 2900 1 unit

₹ 21,884.09

1 Piece(s) 5 Day(s) or more Single-phase 100 2.5/2.8 - Generic Series (SF/SB Type) Round 49 0.31/0.44 0.04 4547422105716 138-4163 3000 1 unit

Basic Specifications

  • Product Type
    Fan
  • Features
    Highly effective flow body technology allows for a small and compact creation with the easy setting and maintenance of relevant equipment.
  • Application
    Printers, incinerators, packaging machines, dryers, hot wind generators, cleaning machines. Warming cabinets, stain removal machines, confectionery equipment, general ventilation.
  • Specifications (fan shape)
    Sirocco
  • Amount Of Content
    1 unit

Product Description

General, Electric Fan, SF/SB
[Features]
Advanced fluid technology makes it compact and lightweight and easy to set up and maintenance to other machine.
[Usage]
Printing machines, incinerators, packaging machines, dryers.
[Specification]
Fan Shape: Sirocco
50/60Hz Dual Purpose
Product Type: Fan

Part Number
FSM-04S
FSM-H04
SB-75
SF-38
SF-50
SF-55S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Power Supply
(V)
Maximum air flow
(m3/min)(50/60Hz)
Noise value (dB(A))
(50/60Hz)
Details Type Discharge port external diameter
(mm)
Maximum Static Pressure 50/60 Hz
(kpa)
Output
(kW)
JAN Code Trusco Code Mass
(g)
Amount Of Content

₹ 71,889.15

1 Piece(s) 5 Day(s) or more Single-phase 100 13/15 - High-efficiency Multi-series (FSM Type) 100 0.71/1.03 0.4 4547422416218 453-7505 13000 1 unit

₹ 76,276.60

1 Piece(s) 5 Day(s) or more Three-Phase 200 15/16 70/73 High-efficiency Multi-series (FSM Type) 100 0.70/1.00 0.4 4547422416171 453-7513 16000 1 unit

₹ 45,647.62

1 Piece(s) 5 Day(s) or more Three-Phase 200 8.0/9.5 - Generic Series (SF/SB Type) Round 75 0.55/0.80 0.250 4547422105938 138-4201 8000 1 unit

₹ 20,565.31

1 Piece(s) 5 Day(s) or more Single-phase 100 1.1/1.2 - Generic Series (SF/SB Type) Round 41 0.21/0.31 0.025 4547422395834 138-4171 2000 1 unit

₹ 22,118.15

1 Piece(s) 5 Day(s) or more Single-phase 100 2.2/2.6 - Generic Series (SF/SB Type) Round 49 0.32/0.45 0.04 4547422105730 138-4180 2900 1 unit

₹ 21,884.09

1 Piece(s) 5 Day(s) or more Single-phase 100 2.5/2.8 - Generic Series (SF/SB Type) Round 49 0.31/0.44 0.04 4547422105716 138-4163 3000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Advanced fluid technology makes it compact and lightweight and easy to set up and maintenance to other machine.

Usage

●Printing machines, incinerators, packaging machines, dryers.

Specification

●Fan Shape: Sirocco 
●50/60Hz Dual Purpose
X
whatsapp-qr whatsapp-icon