- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Wire diameter × length (mm×m) |
Trusco Code |
Tensile Strength (KN) / (kgf) |
Mass (g) |
Amount Of Content |
|
₹ 3,002.15
|
4 Piece(s)
|
|
6 Day(s) or more
|
12×30 |
367-7427 |
10.78(1100) |
1700 |
1 Roll |
|
₹ 1,049.15
|
1 Piece(s)
|
|
5 Day(s) or more
|
9×15 |
367-7397 |
6.86(700) |
500 |
1 Roll |
|
₹ 1,284.07
|
4 Piece(s)
|
|
5 Day(s) or more
|
9×20 |
367-7401 |
6.86(700) |
650 |
1 Roll |
|
₹ 1,830.00
|
1 Piece(s)
|
|
5 Day(s) or more
|
12×20 |
367-7419 |
10.78(1100) |
1150 |
1 Roll |
Basic Specifications
-
- Product Type
- Rope
-
- Material
- Other
-
- Material Details
- Polypropylene (PP)
-
- Color
- Adzuki
-
- Package Presentation
- Band Wrapping
-
- Features
- Low-priced rope with superior lightweight and strength.
-
- Use
- Fastening the truck load etc.
-
- Amount Of Content
- 1 Roll
Product Description
Lightweight, heavy-duty and easy-to-work rope.
[Features]
・ Excellent strength, cheap and lightweight
・ Compact shrink pack
・ Both sides of the rope tip are processed with eye splice
[Applications]
・ Can be used for various bundling for general work, truck tightening, etc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Wire diameter × length (mm×m) |
Trusco Code |
Tensile Strength (KN) / (kgf) |
Mass (g) |
Amount Of Content |
|
₹ 3,002.15
|
4 Piece(s)
|
|
6 Day(s) or more
|
12×30 |
367-7427 |
10.78(1100) |
1700 |
1 Roll |
|
₹ 1,049.15
|
1 Piece(s)
|
|
5 Day(s) or more
|
9×15 |
367-7397 |
6.86(700) |
500 |
1 Roll |
|
₹ 1,284.07
|
4 Piece(s)
|
|
5 Day(s) or more
|
9×20 |
367-7401 |
6.86(700) |
650 |
1 Roll |
|
₹ 1,830.00
|
1 Piece(s)
|
|
5 Day(s) or more
|
12×20 |
367-7419 |
10.78(1100) |
1150 |
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy