(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Resin Wax Stone Life Cleaner

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 4317

  • Product Model
    Resin Wax
  • Use
    For Floors and Walls
  • Trusco Code
    409-6894
  • Mass(kg)
    19.5
  • Material / Main Component
    Non-ionic surfactant, solvents
  • Amount Of Content
    1 Can (18 L)
Part Number
4317
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 39,484.00

1 Piece(s) 6 Day(s) or more 1 Can (18 L)

Basic Specifications

  • Product Model
    Resin Wax
  • Use
    For Floors and Walls
  • Trusco Code
    409-6894
  • Mass(kg)
    19.5
  • Material / Main Component
    Non-ionic surfactant, solvents
  • Amount Of Content
    1 Can (18 L)

Product Description

[Features]
· Cleaner dedicated to natural stone such as marble, granite and terrazzo.
· The dilution ratio can be adjusted for use in surface cleaning or stripping work.
[Applications]
· For cleaning stone floors.

Specifications of 4317

  • Product Model
    Resin Wax
  • Use
    For Floors and Walls
  • Trusco Code
    409-6894
  • Mass(kg)
    19.5
  • Material / Main Component
    Non-ionic surfactant, solvents
  • Amount Of Content
    1 Can (18 L)
Part Number
4317
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 39,484.00

1 Piece(s) 6 Day(s) or more 1 Can (18 L)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Natural stone exclusive cleaner such as marble, granite, terrazzo etc..
●Surface washing and peeling work can be conducted by adjusting the usage dilution ratio.

Usage

●Cleaning of stone floor.

Specification

●Capacity(L):18
●SPQ(can):1
X
whatsapp-qr whatsapp-icon