(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Adjustable Sealing Machine I

Adjustable Sealing Machine I

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of AS-523

  • Product Model
    Sealing Machine
  • Power Consumption (kW)
    0.24
  • Minimum Package Width (mm)
    100
  • Minimum Package Height (mm)
    90
  • Maximum Package Width (mm)
    500
  • Maximum Package Height (mm)
    520
  • Body Dimensions / Width(mm)
    850
  • Body Dimensions / Depth(mm)
    940
  • Body Dimensions / Height(mm)
    1310
  • Tape width(mm)
    38~50
  • Trusco Code
    327-7283
  • Power(V)
    Single-phase 100
  • Process capacity
    15 to 20 Cases/Minute
  • Features
    Ideal for connective sealing of the same case size.
  • Mass(g)
    150000
  • Amount Of Content
    1 unit
Part Number
AS-523
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 595,769.13

1 Piece(s) 13 Day(s) or more 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Product Description

[Features]
· Ideal for continuous sealing of cases of the same size.
· Adjusting the width of the side belt and (vertically) adjusting the height of the taping head is easy by working the handle.
· With large casters for ease of movement inside the work area.
· Stable side belt conveyance design.
· A loading table and carry-out roller are also available (as options) for ease of working.
· Single phase 100-V power supply specification.

Specifications of AS-523

  • Product Model
    Sealing Machine
  • Power Consumption (kW)
    0.24
  • Minimum Package Width (mm)
    100
  • Minimum Package Height (mm)
    90
  • Maximum Package Width (mm)
    500
  • Maximum Package Height (mm)
    520
  • Body Dimensions / Width(mm)
    850
  • Body Dimensions / Depth(mm)
    940
  • Body Dimensions / Height(mm)
    1310
  • Tape width(mm)
    38~50
  • Trusco Code
    327-7283
  • Power(V)
    Single-phase 100
  • Process capacity
    15 to 20 Cases/Minute
  • Features
    Ideal for connective sealing of the same case size.
  • Mass(g)
    150000
  • Amount Of Content
    1 unit
Part Number
AS-523
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 595,769.13

1 Piece(s) 13 Day(s) or more 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list