(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Grinding Sander L-JB

Grinding Sander L-JB
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
・ High-speed rotation gives a beautiful finish
・ One-push function makes it easy to replace the belt
・ Rotation direction is such that cutting chips do not return to the hand
[Applications]
・ It is ideal for deburring, chamfering and polishing work
・ It is suitable for delicate work with soft touch

Grinding Sander L-JB
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
L-JB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 29,727.31

1 Piece(s) 6 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Belt Size (Width)(mm) 10 Product Model Body No-load Rotation Speed(min-¹) 15000
Belt Size (Length)(mm) 330 Power Consumption(W) 68 Belt Speed(M/SEC) 15
Power AC 100V 50/60Hz Rated Current(A) 0.75 Grip Thickness(mm) 51.5
Weight(g) 770 Accessories Sand belt (width 10 mm, length 330 mm), 1 pc
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list