(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Gold II, motor unit

Gold II, motor unit
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Generates high torque of 0.0333 N·m (270 g·cm) with a compact body.
· One touch attachment/detachment function: Tip tool can be attached/detached just by turning the set ring.

Gold II, motor unit
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
LG2M-22
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 43,433.75

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Product Model Body No-load Rotation Speed(min-¹) 4,000~38,000 Mounting Collet(mm) 2.34/3
Input Voltage(VDC) 5–30 No-load Current(A) 0.30 Maximum Current Load(A) 2.5
Maximum Torque(N·cm) 3.33 Power Consumption(W) 70 Length(mm) 160
Diameter of Grip(mm) Maximum 28.3 Weight(g) 200 Quantity 1
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list