(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Belt Sander Option

Belt Sander Option
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,325₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Rotation of the endless belt makes it ideal for burr removal grinding and polishing of die cast items, iron, plastic, wood, etc.

Part Number
15212400010
15217100010
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSupplies / Spare Parts Description

₹ 8,324.75

1 Piece(s) 13 Day(s) or more LE (BA07) Belt Arm

₹ 14,315.62

1 Piece(s) 8 Day(s) or more LE angle arm BA45
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSupplies / Spare Parts Description

Loading...

  1. 1

Basic Information

Product Model Related Parts Compatible Belt Diameters(mm) 6mm、8mm Quantity 1 pieces
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list