(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Leutor Mini-Eight, Belt Sander, BS-12

Leutor Mini-Eight, Belt Sander, BS-12

Click this image to zoom it.

You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Rotation of the endless belt makes it ideal for burr removal grinding and polishing of materials such as die casting, iron, plastic, wood, etc.
· Belt speed can be adjusted from 0.4 to 12 m/sec according to the operation.
· Two kinds of belt arm can be easily exchanged to suit the work.
· A variety of belts are available and replacing belts is easy

Leutor Mini-Eight, Belt Sander, BS-12

Click this image to zoom it.

You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
BS-12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 66,101.45

1 Piece(s) 10 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Product Model Body No-load Rotation Speed(min-¹) 700~15,000 Power Consumption(W) 53
Belt Speed(M/SEC) 0.4~12.0 Input Voltage(D.C.V) 1.5 to 30 No-load Current(A.D.C) 0.45
Weight(g) 400 Quantity 1
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language