(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Gold II, power unit

Gold II, power unit
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· With a carrying handle convenient for carrying.
· The speed can be changed over a range of 4,000 to 38,000 min-1 (rpm).
· Forward/reverse rotation is possible.
· Foot switch (option) can be used

Gold II, power unit
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
LG2C-22
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 24,793.95

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Product Model Related Parts / Products Weight(g) 2,300 Quantity 1
Rated Input(VA) 35 Fuse(A) 1.5 Width(mm) 110
Depth(mm) 150 Height(mm) 100.5
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list