(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

DCA Series A Type

DCA Series A Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      11,922₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ The mating method is a reverse bayonet mechanism, which allows single-action insertion and removal.
・ Full mating can be confirmed by the lock sound and marking, and it is a secure locking mechanism that prevent loosening due to vibration.
・ The locking mechanism complies with VG95234.
・ The insert arrangement and general specifications conform to MIL-DTL-5015.
・ The contact is a soldering type.
・ It has IP67 dust and water resistance.
・ It is set with a long back shell with a screw.

Part Number
DCA3106A28-10S-D-BSS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 11,922.29

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Connector Shape Round Connector series initials D/E/F D/E/F Other
Applicable pin/contact Female (socket) Application Cable to cable Allowable Current(A) 80/46/23
Allowable Voltage(V) AC900/DC1200, AC500/DC700 Wire connection method Solder Connection direction Straight
Protection function (environmentally resistant) IP67 Connector Series details DCA
X
whatsapp-qr whatsapp-icon