(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

TE Connectivity Circuit Board Socket Multi-Interlock (Solder, 17 Positions)

TE Connectivity Circuit Board Socket Multi-Interlock (Solder, 17 Positions)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      404₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

・ Number of contacts = 17
・ Number of rows = 2
・ Type = cable-to-board
· Mounting type: through hole
・ Body orientation = right angle
・ Terminal method = solder
・ Series = Multi-Interlock
・ Contact material = brass

TE Connectivity MIC (Multi Interlock Connector) Shroud Board Header Connector. MIC (Multi Interlock Connector) shroud header connector product for vertical / right angle circuit-board mount. These MIC shroud header connectors feature through-hole solder terminals, 6 mm row spacing, and tab terminals.

 
Part Number
171366-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 404.00

1 Piece(s) 6 Day(s) or more 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 171366-1 in the TE Connectivity Circuit Board Socket Multi-Interlock (Solder, 17 Positions) series.

X
whatsapp-qr whatsapp-icon