(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pocket Fisher (Cable Pulling Equipment)

Pocket Fisher (Cable Pulling Equipment)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,338₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
• The expandable section is made from durable and rust-resistant stainless steel.
• Highly portable.
[Application]
• Ideal for cable wiring in attics and other areas.

Part Number
DPF-180
DPF-300
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Length when stowed
(cm)
JAN Code Trusco Code Overall Length
(m)

₹ 3,338.13

1 Piece(s) 5 Day(s) or more 1800254937897018213382-25411.8

₹ 5,346.62

1 Piece(s) 5 Day(s) or more 3000364937897018275382-25673
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Length when stowed
(cm)
JAN Code Trusco Code Overall Length
(m)

Loading...

  1. 1

Basic Information

Type Cable Related Supplies Color Silver Maximum rod diameter(mm) 13
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language