(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Interchangeable Iron Tip (T30 Series)

Interchangeable Iron Tip (T30 Series)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,449₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
This is a replacement tip for T30 series soldering irons.
The corrosion-resistant iron-plated soldering tip provides excellent corrosion resistance.
It has a shape that can be applied in 2 ways: line and surface.
[Applications]
It can be used as a replacement item.

Part Number
T30-D06
T30-D1
T30-I
T30-J
T30-KN
T30-KU
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTip JAN Code Trusco Code

₹ 3,448.75

1 Piece(s) 5 Day(s) or more 0.6D type4962615041792753-5210

₹ 3,498.31

1 Piece(s) 5 Day(s) or more 1D type4962615041808753-5228

₹ 3,498.31

1 Piece(s) 5 Day(s) or more I Type4962615041815753-5236

₹ 3,498.31

1 Piece(s) 5 Day(s) or more J Type4962615041822753-5244

₹ 3,933.60

1 Piece(s) 5 Day(s) or more KN type4962615041846753-5252

₹ 3,882.71

1 Piece(s) 9 Day(s) or more KU type4962615041839753-5261
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTip JAN Code Trusco Code

Loading...

  1. 1

Basic Information

Conforming trowel FM2032 Heater Integrated style
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language