(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Conversion Kit for Different Soldering Tip Station Types

Conversion Kit for Different Soldering Tip Station Types
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      12,803₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
・ Fine soldering is possible at your station
・ Ideal for micro soldering under a microscope
・ N2 specification with optional parts

 
Part Number
FM2032-82
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 12,803.22

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Power Consumption(W) 48 Power supply/power supply cord AC100V Cord Length 1.3 m (soldering iron part)
Applicable station equipment FX951 / Fm203 / Fm206 Resistance to ground Less than 2 ohm (between tip of soldering iron and ground) Leak voltage 2 mV or less
Temperature Setting(°C) 200 to 450 JAN Code 4962615042959 Trusco Code 751-6878
X
whatsapp-qr whatsapp-icon